Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 16 17 18 19 20 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM460SHPM-GFV / GFS4G5FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 0.85 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $679.00 -
BLM460SHPM-GFV / GFS4G10FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 1.7 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $679.00 -
BLM460SHPM-GFV / GFS4G15FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 2.6 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $679.00 -
BLM460SHPM-GFV / GFS4G20FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 3.4 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $679.00 -
BLM460SHPM-GFV / GFS4G30FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 5.1 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $694.00 -
BLM460SHPM-GFV / GFS4G50FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 8.50 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $694.00 -
BLM460SHPM-GFV / GFS4G100FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 17 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $694.00 -
BLM460SHPM-GFV / GFS4G200FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 34 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 $706.00 -
BLM260HPM-ACS - 60 W (1/12 HP) - AC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 0.191 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $442.00 -
BLM260HPM-AS - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 0.191 N·m - Connector - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $436.00 -
BLM7200HW-GFV / GFV7G5SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 2.9 N·m - Connector - - 16 ~ 800 (reference only when used with an inverter) $621.00 -
BLM7200HW-GFV / GFV7G10SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 5.7 N·m - Connector - - 8 ~ 400 (reference only when used with an inverter) $621.00 -
BLM7200HW-GFV / GFV7G15SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 8.6 N·m - Connector - - 5.3 ~ 267 (reference only when used with an inverter) $621.00 -
BLM7200HW-GFV / GFV7G20SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 11.5 N·m - Connector - - 4 ~ 200 (reference only when used with an inverter) $621.00 -
BLM7200HW-GFV / GFV7G30SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 16.4 N·m - Connector - - 2.7 ~ 133 (reference only when used with an inverter) $634.00 -
BLM7200HW-GFV / GFV7G50SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 27.4 N·m - Connector - - 1.6 ~ 80 (reference only when used with an inverter) $634.00 -
BLM7200HW-GFV / GFV7G100SW - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP67 - 51.6 N·m - Connector - - 0.8 ~ 40 (reference only when used with an inverter) $654.00 -
BLM7300HW-GFV / GFV7G5SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 4.3 N·m - Connector - - 16 ~ 800 $674.00 -
BLM7300HW-GFV / GFV7G10SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP67 - 8.6 N·m - Connector - - 8 ~ 400 $674.00 -
BLM7300HW-GFV / GFV7G15SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP67 - 12.9 N·m - Connector - - 5.3 ~ 267 $674.00 -
BLM7300HW-GFV / GFV7G20SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP67 - 17.2 N·m - Connector - - 4 ~ 200 $674.00 -
BLM7300HW-GFV / GFV7G30SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP67 - 24.6 N·m - Connector - - 2.7 ~ 133 $687.00 -
BLM7300HW-GFV / GFV7G50SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP67 - 41.1 N·m - Connector - - 1.6 ~ 80 $687.00 -
BLM7300HW-GFV / GFV7G100SW - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP67 - 70 N·m - Connector - - 0.8 ~ 40 $707.00 -
BLM7400HW-GFV / GFV7G5SW - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP67 - 5.7 N·m - Connector - - 16 ~ 800 (reference only when used with an inverter) $674.00 -
Unit of Measure
« 16 17 18 19 20 »