Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM6200SHP-GFV / GFV6G100S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 51.6 N·m - - - 0.8 ~ 40 (reference only when used with an inverter) $545.00 -
BLM6200SHP-GFV / GFV6G200S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 70 N·m - - - 0.4 ~ 20 (reference only when used with an inverter) $545.00 -
BLM5200HPK / 5AB5B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 2.4 N·m - - - 16 ~ 720 (reference only when used with an inverter) $615.00 -
BLM5200HPK / 5AB10B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 4.9 N·m - - - 8 ~ 360 (reference only when used with an inverter) $615.00 -
BLM5200HPK / 5AB20B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 9.7 N·m - - - 4 ~ 180 (reference only when used with an inverter) $615.00 -
BLM5200HPK / 5CB30B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 13 N·m - - - 2.7 ~ 120 (reference only when used with an inverter) $650.00 -
BLM5200HPK / 5CB50B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 22.5 N·m - - - 1.6 ~ 72 (reference only when used with an inverter) $650.00 -
BLM5200HPK / 5EB100B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 48.4 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $798.00 -
BLM5200HPK / 5EB200B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 91.3 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $798.00 -
BLM5200HPK / 5KB300B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 132 N·m - - - 0.27 ~ 12 (reference only when used with an inverter) $993.00 -
BLM5200HPK / 5KB450B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 198 N·m - - - 0.18 ~ 8 (reference only when used with an inverter) $993.00 -
BLM5200HPK / 5SB600B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 259 N·m - - - 0.13 ~ 6 (reference only when used with an inverter) $1,179.00 -
BLM5200HPK / 5SB1200B - 200 W (1/4 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 1200 :1 - 40 mm - IP44 - 518 N·m - - - 0.07 ~ 3 (reference only when used with an inverter) $1,179.00 -
BLM5200HPK / 5XH5S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 25 mm - IP66 - 2.1 N·m - - - 16 ~ 720 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH10S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 25 mm - IP66 - 4.1 N·m - - - 8 ~ 360 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH15S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 25 mm - IP66 - 6.2 N·m - - - 5.3 ~ 240 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH20S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 25 mm - IP66 - 8.3 N·m - - - 4 ~ 180 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH30S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 25 mm - IP66 - 13.4 N·m - - - 2.7 ~ 120 (reference only when used with an inverter) $863.00 -
BLM5200HPK / 5XH50S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 25 mm - IP66 - 22.3 N·m - - - 1.6 ~ 72 (reference only when used with an inverter) $902.00 -
BLM5200HPK / 5YH100S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 30 mm - IP66 - 41 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $1,109.00 -
BLM5200HPK / 5YH200S - 200 W (1/4 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 30 mm - IP66 - 82.8 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $1,318.00 -
BLM5200HPK / 5KV300S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 132 N·m - - - 0.27 ~ 12 (reference only when used with an inverter) $1,099.00 -
BLM5200HPK / 5KV450S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 198 N·m - - - 0.18 ~ 8 (reference only when used with an inverter) $1,099.00 -
BLM5200HP-AS - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 0.637 N·m - - - 80 ~ 4000 (reference only when used with an inverter) $272.00 -
BLM6400SHP-GFV / GFV6G5AS - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP66 - 5.7 N·m - - - 16 ~ 800 (reference only when used with an inverter) $552.00 -
Unit of Measure
1 2 3 4 5 »