ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6400SHP-GFV / GFV6G10AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP66 | - 11.4 N·m | - | - | - 8 ~ 400 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G15AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP66 | - 17.1 N·m | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G20AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP66 | - 22.9 N·m | - | - | - 4 ~ 200 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G30AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP66 | - 32.8 N·m | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $567.00 | - |
| BLM6400SHP-GFV / GFV6G50AS | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 in. | - IP66 | - 54.6 N·m | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $567.00 | - |
| BLM6400SHP-GFV / GFV6G5S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 5.7 N·m | - | - | - 16 ~ 800 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G10S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 11.4 N·m | - | - | - 8 ~ 400 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G15S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 17.1 N·m | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G20S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 22.9 N·m | - | - | - 4 ~ 200 (reference only when used with an inverter) | $552.00 | - |
| BLM6400SHP-GFV / GFV6G30S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 32.8 N·m | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $567.00 | - |
| BLM6400SHP-GFV / GFV6G50S | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 54.6 N·m | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $567.00 | - |
| BLM5400HP-AS | - 400 W (1/2 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP66 | - 1.27 N·m | - | - | - 80 ~ 4000 (reference only when used with an inverter) | $315.00 |
-
|
| BLM5400HPK / 5AB5A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 3/4 inch | - IP44 | - 5.4 N·m | - | - | - 16 ~ 720 (reference only when used with an inverter) | $665.00 | - |
| BLM5400HPK / 5AB10A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 3/4 inch | - IP44 | - 10.9 N·m | - | - | - 8 ~ 360 (reference only when used with an inverter) | $665.00 | - |
| BLM5400HPK / 5AB20A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 3/4 inch | - IP44 | - 21.7 N·m | - | - | - 4 ~ 180 (reference only when used with an inverter) | $665.00 | - |
| BLM5400HPK / 5CB30A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 7/8 inch | - IP44 | - 31.7 N·m | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | $700.00 | - |
| BLM5400HPK / 5CB50A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 7/8 inch | - IP44 | - 49.9 N·m | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | $700.00 | - |
| BLM5400HPK / 5EB100A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 1-1/8 inch | - IP44 | - 108 N·m | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $848.00 | - |
| BLM5400HPK / 5EB200A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 1-1/8 inch | - IP44 | - 205 N·m | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $848.00 | - |
| BLM5400HPK / 5KB300A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 1-1/4 inch | - IP44 | - 298 N·m | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | $1,039.00 | - |
| BLM5400HPK / 5KB450A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 1-1/4 inch | - IP44 | - 431 N·m | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | $1,039.00 | - |
| BLM5400HPK / 5SB600A | - 400 W (1/2 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 1-5/8 inch | - IP44 | - 583 N·m | - | - | - 0.19 ~ 6 (reference only when used with an inverter) | $1,230.00 | - |
| BLM5400HPK / 5DV100C | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - | - IP66 | - 108 N·m | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $851.00 | - |
| BLM5400HPK / 5DV200C | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - | - IP66 | - 205 N·m | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $851.00 | - |
| BLM5400HPK / 5KV300C | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 1-1/4 inch | - IP66 | - 298 N·m | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | $1,151.00 | - |