ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5XH15S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 25 mm | - IP66 | - 14.3 N·m | - | - | - 5.3 ~ 240 (reference only when used with an inverter) | $913.00 | - |
| BLM5400HPK / 5XH20S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 25 mm | - IP66 | - 19.1 N·m | - | - | - 4 ~ 180 (reference only when used with an inverter) | $913.00 | - |
| BLM5400HPK / 5XH30S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 25 mm | - IP66 | - 30.5 N·m | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | $913.00 | - |
| BLM5400HPK / 5XH50S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 25 mm | - IP66 | - 50.8 N·m | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | $952.00 | - |
| BLM5400HPK / 5YH100S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 30 mm | - IP66 | - 88 N·m | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $1,159.00 | - |
| BLM5400HPK / 5YH200S | - 400 W (1/2 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 30 mm | - IP66 | - 178 N·m | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $1,368.00 | - |
| BLM460SHPK / 4H10S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - IP66 | - 1.2 N·m | - | - | - 8 ~ 360 | $565.00 | - |
| BLM460SHPK / 4H15S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - IP66 | - 1.8 N·m | - | - | - 5.3 ~ 240 | $565.00 | - |
| BLM460SHPK / 4H20S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - IP66 | - 2.5 N·m | - | - | - 4 ~ 180 | $565.00 | - |
| BLM460SHPK / 4H30S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - IP66 | - 3.8 N·m | - | - | - 2.7 ~ 120 | $580.00 | - |
| BLM460SHPK / 4H50S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 12 mm | - IP66 | - 6.4 N·m | - | - | - 1.6 ~ 72 | $580.00 | - |
| BLM460SHPK / 4H100S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 12 mm | - IP66 | - 12.7 N·m | - | - | - 0.8 ~ 36 | $580.00 | - |
| BLM460SHPK / 4H200S | - 60 W (1/12 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 12 mm | - IP66 | - 15.6 N·m | - | - | - 0.4 ~ 18 | $594.00 | - |
| BLHM015K-A | - 15 W (1/50 HP) | - DC | - Round Shaft (No Gearhead) | - | - 6 mm | - IP65 | - 0.048 N·m | - | - | - 100 ~ 3000 | $174.00 |
-
|
| BLHM015K-5 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - IP65 | - 0.22 N·m | - | - | - 20 ~ 600 | $288.00 |
-
|
| BLHM015K-10 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - IP65 | - 0.43 N·m | - | - | - 10 ~ 300 | $288.00 |
-
|
| BLHM015K-15 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - IP65 | - 0.65 N·m | - | - | - 6.7 ~ 200 | $288.00 |
-
|
| BLHM015K-20 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - IP65 | - 0.83 N·m | - | - | - 5 ~ 150 | $288.00 |
-
|
| BLHM015K-30 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - IP65 | - 1.2 N·m | - | - | - 3.3 ~ 100 | $297.00 |
-
|
| BLHM015K-50 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - IP65 | - 1.9 N·m | - | - | - 2 ~ 60 | $297.00 |
-
|
| BLHM015K-100 | - 15 W (1/50 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - IP65 | - 2 N·m | - | - | - 1 ~ 30 | $297.00 |
-
|
| BLHM230KC-A | - 30 W (1/25 HP) | - DC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 0.115 N·m | - | - | - 100 ~ 3000 | $200.00 | - |
| BLHM450KC-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 0.191 N·m | - | - | - 100 ~ 3000 | $216.00 | - |
| BLHM5100KC-A | - 100 W (1/8 HP) | - DC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP65 | - 0.4 N·m | - | - | - 100 ~ 3000 | $259.00 | - |
| BLM5120HPM-GFV / GFV5G5S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP66 | - 2 N·m | - | - | - 16 ~ 800 | $711.00 | - |