Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EH Series Electric Gripper / Actuator
The EH Series is a electric gripper based on a rack-and-pinion mechanism equipped with an AZ Series motor. Its delicate grip, like that of a human hand, assists in automation and labor-saving.
  • DC Input
  • Requires AZ Series DC Input Driver
1 

Item #

Actuator Frame Size

Finger Type

Cover

Input Power

Maximum Grip Force

Maximum Speed

Push Speed

Permissible Load

Permissible Axial Load

Permissible Radial Load

Web Price

CAD

EH4-AZAKH - 46 mm - 2-Finger Type - Equipped - DC - 25 N - 156 mm/s (78 mm/s each side) - 20 mm/s (10 mm/s each side) - 5 N - - Request Quote - CAD Icon (for items table)
EH3-AZAKH - 36 mm - 2-Finger Type - Equipped - DC - 7 N - 156 mm/s (78 mm/s each side) - 20 mm/s (10 mm/s each side) - 2 N - - Request Quote - CAD Icon (for items table)
EH4T-AZAK - 46 mm - 3-Finger Type - Not Equipped - DC - 50 N - 1200 r/min - 12 r/min - - 15 N - 23 N Request Quote - CAD Icon (for items table)
EH4T-AZAKH - 46 mm - 3-Finger Type - Equipped - DC - 50 N - 1200 r/min - 12 r/min - - 15 N - 23 N Request Quote - CAD Icon (for items table)
1