Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor Driver

αSTEP

The αSTEP ARD (DC Input) stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • 24/48 VDC
  • For use with AR Series Motors (DC Input)

Unit of Measure
1 

Item #

Driver Type

Power Supply

Web Price

ARD-KD2 - Closed Loop, Built-in Controller (Stored Data) - 24/48 VDC Request Quote
Unit of Measure
1