Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

SMK550A_GN.jpg

Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

SMK014A-A - 1.65 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 5 mm - 0.975 lb-in [50 Hz]  1.15 lb-in [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $105.00
SMK014MA-A - 1.65 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 5 mm - 0.975 lb-in [50 Hz]  1.15 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] $109.00
SMK0A-3A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - 5 mm - 1.32 lb-in   - 20 [50 Hz] 24 [60 Hz] $184.00
SMK0A-3.6A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5 mm - 1.59 lb-in   - 16.67 [50 Hz] 20 [60 Hz] $184.00
SMK0A-7.5A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5 mm - 3 lb-in   - 9.6 [60 Hz] 8 [50 Hz] $184.00
SMK0A-9A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - 5 mm - 3 lb-in   - 8 [60 Hz] 6.67 [50 Hz] $184.00
SMK0A-15A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 5 mm - 3 lb-in   - 4.8 [60 Hz] 4 [50 Hz] $191.00
SMK0A-18A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - 5 mm - 3 lb-in   - 4 [60 Hz] 3.33 [50 Hz] $191.00
SMK0A-30A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 5 mm - 3 lb-in   - 2.4 [60 Hz] 2 [50 Hz] $199.00
SMK0A-36A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - 5 mm - 3.2 lb-in   - 2 [60 Hz] 1.67 [50 Hz] $199.00
SMK0A-50A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 5 mm - 3.6 lb-in   - 1.44 [60 Hz] 1.2 [50 Hz] $199.00
SMK0A-60A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - 5 mm - 4.1 lb-in   - 1.2 [60 Hz] 1 [50 Hz] $199.00
SMK0A-100A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 5 mm - 4.1 lb-in   - 0.72 [60 Hz] 0.6 [50 Hz] $209.00
SMK0A-120A - 1.65 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - 5 mm - 4.9 lb-in   - 0.6 [60 Hz] 0.5 [50 Hz] $209.00
SMK237A-A - 2.22 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 1/4 in. - 3.25 lb-in   - 60 [50 Hz] 72 [60 Hz] $125.00
SMK5100A-AA - 3.35 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 1/2 in. - 8.875 lb-in [50 Hz]  9.75 lb-in [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $198.00
SMK5160A-AA - 3.35 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 1/2 in. - 13.75 lb-in [50 Hz]  18.125 lb-in [60 Hz]   - 60 [50 Hz] 72 [60 Hz] $287.00
SMK014K-AA - 1.65 in - Single-Phase 24 VAC - Round Shaft (No Gearhead) - - 5 mm - 1.125 lb-in   - 72 $105.00
SMK216A-GN / 2GN3KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 3.5 lb-in   - 20 [50 Hz] 24 [60 Hz] $196.00
SMK216A-GN / 2GN3.6KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 4.4 lb-in   - 16.67 [50 Hz] 20 [60 Hz] $196.00
SMK550A-GN / 5GN3KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 12.3 lb-in   - 20 [50 Hz] 24 [60 Hz] $305.00
SMK216A-GN / 2GN5KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 6.1 lb-in   - 14.4 [60 Hz] 12 [50 Hz] $196.00
SMK550A-GN / 5GN3.6KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 15 lb-in   - 16.67 [50 Hz] 20 [60 Hz] $305.00
SMK216A-GN / 2GN6KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 7 lb-in   - 10 [50 Hz] 12 [60 Hz] $196.00
SMK550A-GN / 5GN5KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 20 lb-in   - 14.4 [60 Hz] 12 [50 Hz] $305.00
Unit of Measure
1 2 3