Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
Clear
Filter
Frame Size (in)
- 1.65
- 2.22
- 2.36
- 3.35
Frame Size (mm)
- 42
- 56.4
- 60
- 85
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| SMK014A-A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | $105.00 |
Add To Cart
Request Quote |
| SMK014MA-A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | $109.00 |
Add To Cart
Request Quote |
| SMK0A-3A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5 mm | - 1.32 lb-in 0.15 N·m | - 20 [50 Hz] 24 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-3.6A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5 mm | - 1.59 lb-in 0.18 N·m | - 16.67 [50 Hz] 20 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-7.5A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5 mm | - 3 lb-in 0.35 N·m | - 9.6 [60 Hz] 8 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-9A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5 mm | - 3 lb-in 0.35 N·m | - 8 [60 Hz] 6.67 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-15A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5 mm | - 3 lb-in 0.35 N·m | - 4.8 [60 Hz] 4 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
| SMK0A-18A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5 mm | - 3 lb-in 0.35 N·m | - 4 [60 Hz] 3.33 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
| SMK0A-30A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5 mm | - 3 lb-in 0.35 N·m | - 2.4 [60 Hz] 2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-36A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5 mm | - 3.2 lb-in 0.37 N·m | - 2 [60 Hz] 1.67 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-50A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5 mm | - 3.6 lb-in 0.41 N·m | - 1.44 [60 Hz] 1.2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-60A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5 mm | - 4.1 lb-in 0.47 N·m | - 1.2 [60 Hz] 1 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-100A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5 mm | - 4.1 lb-in 0.47 N·m | - 0.72 [60 Hz] 0.6 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
| SMK0A-120A | - 1.65 in42 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5 mm | - 4.9 lb-in 0.56 N·m | - 0.6 [60 Hz] 0.5 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
| SMK237A-A | - 2.22 in56.4 mm | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 1/4 in. | - 3.25 lb-in 0.37 N·m | - 60 [50 Hz] 72 [60 Hz] | $125.00 |
Add To Cart
Request Quote |
| SMK5100A-AA | - 3.35 in85 mm | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 1/2 in. | - 8.875 lb-in [50 Hz] 9.75 lb-in [60 Hz] 1 N·m [50 Hz] 1.1 N·m [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
| SMK5160A-AA | - 3.35 in85 mm | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 1/2 in. | - 13.75 lb-in [50 Hz] 18.125 lb-in [60 Hz] 1.6 N·m [50 Hz] 2.1 N·m [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
| SMK014K-AA | - 1.65 in42 mm | - Single-Phase 24 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - 1.125 lb-in 0.13 N·m | - 72 | $105.00 |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN3KA | - 2.36 in60 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 3.5 lb-in 0.4 N·m | - 20 [50 Hz] 24 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN3.6KA | - 2.36 in60 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 4.4 lb-in 0.5 N·m | - 16.67 [50 Hz] 20 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN3KA | - 3.35 in85 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 1/2 in. | - 12.3 lb-in 1.4 N·m | - 20 [50 Hz] 24 [60 Hz] | $305.00 |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN5KA | - 2.36 in60 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 6.1 lb-in 0.7 N·m | - 14.4 [60 Hz] 12 [50 Hz] | $196.00 |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN3.6KA | - 3.35 in85 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 1/2 in. | - 15 lb-in 1.7 N·m | - 16.67 [50 Hz] 20 [60 Hz] | $305.00 |
Add To Cart
Request Quote |
| SMK216A-GN / 2GN6KA | - 2.36 in60 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 7 lb-in 0.8 N·m | - 10 [50 Hz] 12 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
| SMK550A-GN / 5GN5KA | - 3.35 in85 mm | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - 20 lb-in 2.3 N·m | - 14.4 [60 Hz] 12 [50 Hz] | $305.00 |
Add To Cart
Request Quote |