Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
SMK550A_GN.jpg

Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

SMK216A-GN / 2GN7.5KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/16 in. - 8.8 lb-in   - 9.6 [60 Hz] 8 [50 Hz] $196.00
SMK550A-GN / 5GN6KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 24 lb-in   - 10 [50 Hz] 12 [60 Hz] $305.00
SMK216A-GN / 2GN9KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/16 in. - 10.6 lb-in   - 8 [60 Hz] 6.67 [50 Hz] $196.00
SMK550A-GN / 5GN7.5KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 30 lb-in   - 9.6 [60 Hz] 8 [50 Hz] $305.00
SMK216A-GN / 2GN12.5KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/16 in. - 13.2 lb-in   - 5.76 [60 Hz] 4.8 [50 Hz] $196.00
SMK550A-GN / 5GN9KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 38 lb-in   - 8 [60 Hz] 6.67 [50 Hz] $305.00
SMK216A-GN / 2GN15KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 15.9 lb-in   - 4.8 [60 Hz] 4 [50 Hz] $196.00
SMK550A-GN / 5GN12.5KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 39 lb-in   - 5.76 [60 Hz] 4.8 [50 Hz] $305.00
SMK216A-GN / 2GN18KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 16.8 lb-in   - 4 [60 Hz] 3.33 [50 Hz] $196.00
SMK550A-GN / 5GN15KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 44 lb-in   - 4.8 [60 Hz] 4 [50 Hz] $305.00
SMK216A-GN / 2GN25KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 18.5 lb-in   - 2.88 [60 Hz] 2.4 [50 Hz] $203.00
SMK550A-GN / 5GN18KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 53 lb-in   - 4 [60 Hz] 3.33 [50 Hz] $305.00
SMK216A-GN / 2GN30KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 21 lb-in   - 2.4 [60 Hz] 2 [50 Hz] $203.00
SMK550A-GN / 5GN25KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - 66 lb-in   - 2.88 [60 Hz] 2.4 [50 Hz] $316.00
SMK216A-GN / 2GN36KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 24 lb-in   - 2 [60 Hz] 1.67 [50 Hz] $203.00
SMK550A-GN / 5GN30KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 79 lb-in   - 2.4 [60 Hz] 2 [50 Hz] $316.00
SMK216A-GN / 2GN50KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 26 lb-in   - 1.44 [60 Hz] 1.2 [50 Hz] $214.00
SMK550A-GN / 5GN36KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 79 lb-in   - 2 [60 Hz] 1.67 [50 Hz] $316.00
SMK216A-GN / 2GN60KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 26 lb-in   - 1.2 [60 Hz] 1 [50 Hz] $214.00
SMK550A-GN / 5GN50KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 88 lb-in   - 1.44 [60 Hz] 1.2 [50 Hz] $326.00
SMK216A-GN / 2GN75KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/16 in. - 26 lb-in   - 0.96 [60 Hz] 0.8 [50 Hz] $214.00
SMK550A-GN / 5GN60KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in   - 1.2 [60 Hz] 1 [50 Hz] $326.00
SMK216A-GN / 2GN90KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/16 in. - 26 lb-in   - 0.8 [60 Hz] 0.67 [50 Hz] $214.00
SMK550A-GN / 5GN75KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in   - 0.96 [60 Hz] 0.8 [50 Hz] $326.00
SMK216A-GN / 2GN100KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/16 in. - 26 lb-in   - 0.72 [60 Hz] 0.6 [50 Hz] $214.00
Unit of Measure
1 2 3