Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
SMK550A_GN.jpg

Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

Unit of Measure
1 2 3 

Item #

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

SMK550A-GN / 5GN90KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in   - 0.8 [60 Hz] 0.67 [50 Hz] $326.00
SMK216A-GN / 2GN120KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/16 in. - 26 lb-in   - 0.6 [60 Hz] 0.5 [50 Hz] $214.00
SMK550A-GN / 5GN100KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in   - 0.72 [60 Hz] 0.6 [50 Hz] $326.00
SMK216A-GN / 2GN150KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/16 in. - 26 lb-in   - 0.48 [60 Hz] 0.4 [50 Hz] $214.00
SMK550A-GN / 5GN120KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in   - 0.6 [60 Hz] 0.5 [50 Hz] $326.00
SMK216A-GN / 2GN180KA - 2.36 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 26 lb-in   - 0.4 [60 Hz] 0.33 [50 Hz] $214.00
SMK550A-GN / 5GN150KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in   - 0.48 [60 Hz] 0.4 [50 Hz] $326.00
SMK550A-GN / 5GN180KA - 3.35 in - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in   - 0.4 [60 Hz] 0.33 [50 Hz] $326.00
Unit of Measure
1 2 3