Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

ik-gn-rohs-img

Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

2TK3A-AW2U - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.61875 lb-in   - 0.33125 lb-in   - 900 $143.00
2TK3A-CW2E - 2.36 in - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 0.61875 lb-in   - 0.33125 lb-in [60 Hz]  0.34375 lb-in [50 Hz]   - 750 [50 Hz] 900 [60 Hz] $150.00
3TK6A-AW2U - 2.76 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.3125 lb-in   - 0.76875 lb-in   - 900 $151.00
3TK6A-CW2E - 2.76 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - 1.2375 lb-in [50 Hz]  1.3125 lb-in [60 Hz]   - 0.6875 lb-in [50 Hz]  0.76875 lb-in [60 Hz]   - 750 [50 Hz] 900 [60 Hz] $157.00
4TK10A-AW2U - 3.15 in - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.8125 lb-in   - 1.15 lb-in   - 900 $162.00
4TK10A-CW2E - 3.15 in - 10 W (1/75 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 8 mm - 1.8125 lb-in [60 Hz]  1.9375 lb-in [50 Hz]   - 1.15 lb-in   - 750 [50 Hz] 900 [60 Hz] $171.00
5TK20A-AW2U - 3.54 in - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - 3.0625 lb-in   - 2.1875 lb-in   - 900 $188.00
5TK20A-CW2E - 3.54 in - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - 3.0625 lb-in   - 1.9375 lb-in [60 Hz]  2.25 lb-in [50 Hz]   - 750 [50 Hz] 900 [60 Hz] $196.00
2TK3GN-AW2U / 2GN3K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 8 mm - 1.5 lb-in   - 0.8 lb-in   - 300 $220.00
2TK3GN-AW2U / 2GN3.6K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 8 mm - 1.8 lb-in   - 0.97 lb-in   - 250 $220.00
2TK3GN-AW2U / 2GN5K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 8 mm - 2.51 lb-in   - 1.34 lb-in   - 180 $220.00
2TK3GN-AW2U / 2GN6K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 8 mm - 3.01 lb-in   - 1.61 lb-in   - 150 $220.00
2TK3GN-AW2U / 2GN7.5K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 8 mm - 3.76 lb-in   - 2.01 lb-in   - 120 $220.00
2TK3GN-AW2U / 2GN9K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 8 mm - 4.51 lb-in   - 2.41 lb-in   - 100 $220.00
2TK3GN-AW2U / 2GN12.5K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 8 mm - 6.26 lb-in   - 3.35 lb-in   - 72 $220.00
2TK3GN-AW2U / 2GN15K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 8 mm - 7.52 lb-in   - 4.02 lb-in   - 60 $220.00
2TK3GN-AW2U / 2GN18K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 8 mm - 9.02 lb-in   - 4.83 lb-in   - 50 $220.00
2TK3GN-AW2U / 2GN25K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 8 mm - 11.29 lb-in   - 6.05 lb-in   - 36 $227.00
2TK3GN-AW2U / 2GN30K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 8 mm - 13.55 lb-in   - 7.25 lb-in   - 30 $227.00
2TK3GN-AW2U / 2GN36K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 8 mm - 16.26 lb-in   - 8.71 lb-in   - 25 $227.00
2TK3GN-AW2U / 2GN50K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 8 mm - 22.58 lb-in   - 12.09 lb-in   - 18 $238.00
2TK3GN-AW2U / 2GN60K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 8 mm - 24.5 lb-in   - 13.12 lb-in   - 15 $238.00
2TK3GN-AW2U / 2GN75K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 8 mm - 26 lb-in   - 16.4 lb-in   - 12 $238.00
2TK3GN-AW2U / 2GN90K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 8 mm - 26 lb-in   - 19.68 lb-in   - 10 $238.00
2TK3GN-AW2U / 2GN100K - 2.36 in - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 8 mm - 26 lb-in   - 21.86 lb-in   - 9 $238.00
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.