Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Servo Motors

The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:

  • Position
  • Speed (Max. 5,500 rpm)
  • Torque
  • Tension
1 2 3 

Item #

Web Price

Rated Output Power

Max Speed (rpm)

Gear Type - Search

Gear Ratio (X:1)

Electromagnetic Brake

Power Input

NX610MC-PS25-3 Request Quote - 100 W (1/8 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
NX610MC-PS5-3 Request Quote - 100 W (1/8 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
NX920MA-PS10-3 Request Quote - 200 W (1/4 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Equipped - Single-Phase 100-115 VAC
NX920MA-PS25-3 Request Quote - 200 W (1/4 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Equipped - Single-Phase 100-115 VAC
NX920MA-PS5-3 Request Quote - 200 W (1/4 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Equipped - Single-Phase 100-115 VAC
NX920MC-PS10-3 Request Quote - 200 W (1/4 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
NX920MC-PS25-3 Request Quote - 200 W (1/4 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
NX920MC-PS5-3 Request Quote - 200 W (1/4 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Equipped - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
NX940MS-PS10-3 Request Quote - 400 W (1/2 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Equipped - Three-Phase 200-230 VAC
NX940MS-PS25-3 Request Quote - 400 W (1/2 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Equipped - Three-Phase 200-230 VAC
NX940MS-PS5-3 Request Quote - 400 W (1/2 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Equipped - Three-Phase 200-230 VAC
NX1075MS-J5-3 Request Quote - 750 W (1 HP) - 0 ~ 600 - Planetary Gear - 5 :1 - Equipped - Three-Phase 200-230 VAC
NX1075MS-J10-3 Request Quote - 750 W (1 HP) - 0 ~ 300 - Planetary Gear - 10 :1 - Equipped - Three-Phase 200-230 VAC
NX1075MS-J25-3 Request Quote - 750 W (1 HP) - 0 ~ 120 - Planetary Gear - 25 :1 - Equipped - Three-Phase 200-230 VAC
1 2 3