ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK545BKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK544PMAKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK544PMBKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK546PMAKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK546PMBKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK544PAKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK544PBKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK546PAKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK546PBKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-T3.6 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-T3.6 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-T7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-T7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-T10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-T10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-T20 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-T20 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-T30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-T30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK564AKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564BKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK566AKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK566BKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK569AKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK569BKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |