ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK566PMRKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 180 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK569PMRKP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 320 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK544PRKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK546PRKP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PAKP-PS10 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 56 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PAKP-PS5 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PAKP-PS7 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PBKP-PS10 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 56 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK523PBKP-PS5 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK523PBKP-PS7 | - 1.1 in |
![]() Speed-Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543AKP-PS25 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543AKP-PS36 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543AKP-PS50 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543BKP-PS25 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543BKP-PS36 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543BKP-PS50 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK545AKP-PS10 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545AKP-PS5 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545AKP-PS7 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545BKP-PS10 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK545BKP-PS5 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK545BKP-PS7 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK564AKP-PS25 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564AKP-PS36 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564AKP-PS50 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |