Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
CRK+-top

The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

CRK564BKP-PS25 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 25 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK564BKP-PS36 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 36 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK564BKP-PS50 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK566AKP-PS10 - 2.36 in
Speed-Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK566AKP-PS5 - 2.36 in
Speed-Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK566AKP-PS7 - 2.36 in
Speed-Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK566BKP-PS10 - 2.36 in
Speed-Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK566BKP-PS5 - 2.36 in
Speed-Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK566BKP-PS7 - 2.36 in
Speed-Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK543RKPT3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK543RKPT7.2 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK543RKPT10 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK543RKPT20 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK543RKPT30 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK564RKPT3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK564RKPT7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK564RKPT10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK564RKPT20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK564RKPT30 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK513PAKP-H50 - 0.79 in
Speed-Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK513PAKP-H100 - 0.79 in
Speed-Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK513PBKP-H50 - 0.79 in
Speed-Torque Characteristics
- 56 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK513PBKP-H100 - 0.79 in
Speed-Torque Characteristics
- 85 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK543AKP-H50 - 1.65 in
Speed-Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK543AKP-H100 - 1.65 in
Speed-Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote -
Unit of Measure
1 2 3 4 5 »