ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK523PBKP-H100 | - 1.18 in |
![]() Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| PK543AWM / CRD507-KP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 18.4 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $795.00 | - |
| PK544AWM / CRD507-KP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $797.00 | - |
| PK545AWM / CRD507-KP | - 1.65 in |
![]() Speed - Torque Characteristics |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $806.00 | - |
| PK564AWM / CRD514-KP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $854.00 | - |
| PK566AWM / CRD514-KP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $865.00 | - |
| PK569AWM / CRD514-KP | - 2.36 in |
![]() Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $904.00 | - |