Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
Unit of Measure
« 6 7 8 9 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

CRK569PMAP - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º Request Quote -
CRK569PMBP - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º Request Quote -
CRK564AP-R27 - 2.36 in
Speed - Torque Characteristics
- 59 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote -
CRK566AP-R27 - 2.36 in
Speed - Torque Characteristics
- 117 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote -
CRK569AP-R27 - 2.36 in
Speed - Torque Characteristics
- 230 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote -
PK564PMA-R17 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 110 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
PK564PMA-R27 / CRD5114P / LC5N06C / LCR05060A - 2.36 in
Speed - Torque Characteristics
- 110 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
PK564PMA-R18 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 110 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
CRK564PMAP-R28 - 2.36 in
Speed - Torque Characteristics
- 110 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
PK566PMA-R17 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 180 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
PK566PMA-R27 / CRD5114P / LC5N06C / LCR05060A - 2.36 in
Speed - Torque Characteristics
- 180 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
PK566PMA-R18 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 180 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
CRK566PMAP-R28 - 2.36 in
Speed - Torque Characteristics
- 180 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
PK569PMA-R17 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
PK569PMA-R27 / CRD5114P / LC5N06C / LCR05060A - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
PK569PMA-R18 / CRD5114P / LC5N06C / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote -
CRK569PMAP-R28 - 2.36 in
Speed - Torque Characteristics
- 320 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote -
CRK564AP-PS25 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 25 :1 - None - Single - 24 VDC - 0.0288º Request Quote -
CRK564AP-PS36 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 36 :1 - None - Single - 24 VDC - 0.02º Request Quote -
CRK564AP-PS50 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 50 :1 - None - Single - 24 VDC - 0.0144º Request Quote -
CRK564BP-PS25 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 25 :1 - None - Double - 24 VDC - 0.0288º Request Quote -
CRK564BP-PS36 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 36 :1 - None - Double - 24 VDC - 0.02º Request Quote -
CRK564BP-PS50 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 50 :1 - None - Double - 24 VDC - 0.0144º Request Quote -
CRK566AP-PS10 - 2.36 in
Speed-Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - None - Single - 24 VDC - 0.072º Request Quote -
CRK566AP-PS5 - 2.36 in
Speed-Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - None - Single - 24 VDC - 0.144º Request Quote -
Unit of Measure
« 6 7 8 9