ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AR98MA-PS36-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
| AR98MA-PS50-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
| AR98MA-PS5-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
| AR98MA-PS7-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS10-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS25-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS36-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS50-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS5-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MC-PS7-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS10-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS25-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS36-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS50-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS5-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
| AR98MS-PS7-3 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |