Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AR Series

The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.

  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • Learn More
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Driver Type

UPC Code

AR46BS-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Double - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-T3.6-3 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-T7.2-3 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-T10-3 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-T20-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-T30-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-N5-3 - 1.65 in
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-N7.2-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-N10-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-H50-3 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46AS-H100-3 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46MA-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-T3.6-3 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-T7.2-3 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-T10-3 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-T20-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-T30-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-N5-3 - 1.65 in
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-N7.2-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-N10-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-H50-3 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MA-H100-3 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Single - Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type -
AR46MC-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46MC-T3.6-3 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type -
AR46MC-T7.2-3 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type -
Unit of Measure
1 2 3 4 5 »