Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
RKII FLEX Series

The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC

*Connection cables required

Unit of Measure
« 6 7 8 9 10 »  

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

RKS599ACD-PS5 - 0.144º - 3.54 in - 3.86 in.
 
- 1968 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS599ACD-PS7.2 - 0.1º - 3.54 in - 3.86 in.
 
- 2832 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS599ACD-PS10 - 0.072º - 3.54 in - 3.86 in.
 
- 2832 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-PS25 - 0.0288º - 3.54 in - 2.68 in.
 
- 4960 oz-in - Planetary Gear - 25 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-PS36 - 0.02º - 3.54 in - 2.68 in.
 
- 5120 oz-in - Planetary Gear - 36 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-PS50 - 0.0144º - 3.54 in - 2.68 in.
 
- 5120 oz-in - Planetary Gear - 50 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-TS3.6 - 0.2º - 3.54 in - 2.68 in.
 
- 848 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-TS7.2 - 0.1º - 3.54 in - 2.68 in.
 
- 1408 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-TS10 - 0.072º - 3.54 in - 2.68 in.
 
- 1968 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-TS20 - 0.036º - 3.54 in - 2.68 in.
 
- 2832 oz-in - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596ACD-TS30 - 0.024º - 3.54 in - 2.68 in.
 
- 3520 oz-in - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Single - Not Equipped - Single-Phase 200-240 VAC - Request Quote
RKS596BAD - 0.72º - 3.35 in - 2.68 in.
 
- 290 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS599BAD - 0.72º - 3.35 in - 3.86 in.
 
- 580 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS5913BAD - 0.72º - 3.35 in - 5.04 in.
 
- 890 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-HS50 - 0.0144º - 3.54 in - 2.68 in.
 
- 4640 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-HS100 - 0.0072º - 3.54 in - 2.68 in.
 
- 7360 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS599BAD-PS5 - 0.144º - 3.54 in - 3.86 in.
 
- 1968 oz-in - Planetary Gear - 5 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS599BAD-PS7.2 - 0.1º - 3.54 in - 3.86 in.
 
- 2832 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS599BAD-PS10 - 0.072º - 3.54 in - 3.86 in.
 
- 2832 oz-in - Planetary Gear - 10 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-PS25 - 0.0288º - 3.54 in - 2.68 in.
 
- 4960 oz-in - Planetary Gear - 25 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-PS36 - 0.02º - 3.54 in - 2.68 in.
 
- 5120 oz-in - Planetary Gear - 36 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-PS50 - 0.0144º - 3.54 in - 2.68 in.
 
- 5120 oz-in - Planetary Gear - 50 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-TS3.6 - 0.2º - 3.54 in - 2.68 in.
 
- 848 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-TS7.2 - 0.1º - 3.54 in - 2.68 in.
 
- 1408 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
RKS596BAD-TS10 - 0.072º - 3.54 in - 2.68 in.
 
- 1968 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Double - Not Equipped - Single-Phase 100-120 VAC - Request Quote
Unit of Measure
« 6 7 8 9 10 »