ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| 0IK1GN-AW3U / 0GN3KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/16 in. | - Lead Wire | - 0.168 lb-in | - 600 | $173.00 |
| 0IK1GN-AW3U / 0GN3.6KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/16 in. | - Lead Wire | - 0.2 lb-in | - 500 | $173.00 |
| 0IK1GN-AW3U / 0GN5KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/16 in. | - Lead Wire | - 0.28 lb-in | - 360 | $173.00 |
| 0IK1GN-AW3U / 0GN6KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/16 in. | - Lead Wire | - 0.34 lb-in | - 300 | $173.00 |
| 0IK1GN-AW3U / 0GN7.5KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/16 in. | - Lead Wire | - 0.43 lb-in | - 240 | $173.00 |
| 0IK1GN-AW3U / 0GN9KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/16 in. | - Lead Wire | - 0.51 lb-in | - 200 | $173.00 |
| 0IK1GN-AW3U / 0GN12.5KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/16 in. | - Lead Wire | - 0.64 lb-in | - 144 | $180.00 |
| 0IK1GN-AW3U / 0GN15KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/16 in. | - Lead Wire | - 0.77 lb-in | - 120 | $180.00 |
| 0IK1GN-AW3U / 0GN18KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/16 in. | - Lead Wire | - 0.97 lb-in | - 100 | $180.00 |
| 0IK1GN-AW3U / 0GN25KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/16 in. | - Lead Wire | - 1.15 lb-in | - 72 | $187.00 |
| 0IK1GN-AW3U / 0GN30KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/16 in. | - Lead Wire | - 1.41 lb-in | - 60 | $187.00 |
| 0IK1GN-AW3U / 0GN36KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/16 in. | - Lead Wire | - 1.68 lb-in | - 50 | $187.00 |
| 0IK1GN-AW3U / 0GN50KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/16 in. | - Lead Wire | - 2.3 lb-in | - 36 | $187.00 |
| 0IK1GN-AW3U / 0GN60KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/16 in. | - Lead Wire | - 2.8 lb-in | - 30 | $187.00 |
| 0IK1GN-AW3U / 0GN75KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/16 in. | - Lead Wire | - 3 lb-in | - 24 | $196.00 |
| 0IK1GN-AW3U / 0GN90KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/16 in. | - Lead Wire | - 3.7 lb-in | - 20 | $196.00 |
| 0IK1GN-AW3U / 0GN100KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/16 in. | - Lead Wire | - 4.1 lb-in | - 18 | $196.00 |
| 0IK1GN-AW3U / 0GN120KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/16 in. | - Lead Wire | - 5 lb-in | - 15 | $196.00 |
| 0IK1GN-AW3U / 0GN150KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/16 in. | - Lead Wire | - 6.2 lb-in | - 12 | $196.00 |
| 0IK1GN-AW3U / 0GN180KA | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/16 in. | - Lead Wire | - 7.5 lb-in | - 10 | $196.00 |
| 0IK1A-AW3U | - 1.65 in | - 1 W (1/750 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - Lead Wire | - 0.07 lb-in | - 1200 | $100.00 |
| 0IK3A-BW3U | - 1.65 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 5 mm | - Lead Wire | - 0.089 lb-in | - 3000 | $105.00 |
| 0IK3GN-BW3U / 0GN3KA | - 1.65 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/16 in. | - Lead Wire | - 0.21 lb-in | - 1200 | $178.00 |
| 0IK3GN-BW3U / 0GN3.6KA | - 1.65 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/16 in. | - Lead Wire | - 0.25 lb-in | - 1000 | $178.00 |
| 0IK3GN-BW3U / 0GN5KA | - 1.65 in | - 3 W (1/250 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/16 in. | - Lead Wire | - 0.36 lb-in | - 720 | $178.00 |