Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

pcj_mds1751-24
Unit of Measure

View items

Item #

Frame Size

Power Supply

Type

Function

Connection Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

MDS625H-24 - 2.36 in - 24 VDC - S Type (Standard) - None - Lead Wire - 7600 - 37.40 CFM - 0.62 inH2O - $51.00
MDS925H-24 - 3.62 in - 24 VDC - S Type (Standard) - None - Lead Wire - 4400 - 68.10 CFM - 0.33 inH2O - $56.00
MDS1238-24 - 4.69 in - 24 VDC - S Type (Standard) - None - Lead Wire - 3600 - 137 CFM - 0.54 inH2O - $77.00
MDS1238H-24 - 4.72 in - 24 VDC - S Type (Standard) - None - Lead Wire - 6400 - 224 CFM - 1.45 inH2O - $116.00
MDS1451-24 - 5.51 in - 24 VDC - S Type (Standard) - None - Lead Wire - 3150 - 205 CFM - 0.52 inH2O - $87.00
MDS1751H-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - 4800 - 349 CFM - 1.24 inH2O - $162.00
MDS1751FH-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - 4800 - 349 CFM - 1.24 inH2O - $162.00
MDS1751-24 - 6.77 in - 24 VDC - S Type (Standard) - None - Lead Wire - 3200 - 212 CFM - 0.55 inH2O - $108.00
MDE625-24L - 2.36 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - 3800 - 18.7 CFM - 0.16 inH2O - $118.00
MDE1225-24L - 4.69 in - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - 3000 - 95.30 CFM - 0.28 inH2O - $76.00
Showing 10 of 41