AC Speed Control Motors
Items |
SCM26UA-5 6 W (1/125 HP) AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-6 6 W (1/125 HP) AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-7.5 6 W (1/125 HP) AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-9 6 W (1/125 HP) AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM26UA-12.5 6 W (1/125 HP) AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
Motor Type | - AC Motor | |||||||||
Frame Size | - 2.36 in60 mm | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.28 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 10 mm | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Torque | - 2 lb-in 0.23 N·m | - 2.3 lb-in 0.27 N·m | - 3 lb-in 0.34 N·m | - 3.6 lb-in 0.41 N·m | - 4.9 lb-in 0.56 N·m | |||||
Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
Permissible Load Inertia | - 66 oz-in²12 x 10-4 kg·m² | - 98 oz-in²18 x 10-4 kg·m² | - 153 oz-in²28 x 10-4 kg·m² | - 220 oz-in²40 x 10-4 kg·m² | - 430 oz-in²78 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 150 N20 mm from Shaft End = 200 N | |||||||||
Permissible Thrust Load | - 9 lb40 N | |||||||||
Permissible Axial Load | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|