This is a flexible extension cable set to extend the connection cable to the motor in applications where the cable is bent and flexed repeatedly. When using an extension, the total length of the cable must be less than 20 m (65.6 ft.).
Unit of Measure

Lead Time

- Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Cable Type

- Flexible

Cable Length

- 16.4 ft5 m

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved