The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
Item # |
Motor Frame Size |
Output Power |
Maximum Input Current |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR460SHK-5 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8 lb-in0.86 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-10 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-15 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-20 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-30 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-50 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 73 lb-in8.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-100 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 142 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-5FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7 lb-in0.81 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-10FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 14 lb-in1.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-15FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-20FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 28 lb-in3.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-30FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-50FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-100FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - |
Add To Cart
Request Quote |
BLMR460SHK-200FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 288 lb-in32.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.005 ~ 20 | Request Quote | CAD - |
Add To Cart
Request Quote |