![]()
The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
| Items |
DGR85R36-AZAKHD 3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Down) (DC Input) Web Price $2,280.00
|
DGR85R36-AZAKHL 3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Left) (DC Input) Web Price $2,280.00
|
DGR85R36-AZAKHR 3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Right) (DC Input) Web Price $2,280.00
|
DGR85R36-AZAKHU 3.35 in. (85 mm) DGII Series Horizontal Mount Hollow Rotary Actuator with Absolute Mechanical Encoder (Cable Direction Up) (DC Input) Web Price $2,280.00
|
||||
| Frame Size | - 3.35 in85 mm | |||||||
| Power Supply | - DC Input | |||||||
| Shaft | - Single | |||||||
| Gear Ratio (X:1) | - 36 :1 | |||||||
| Motor Location | - Horizontal Mount | |||||||
| Cable Direction | - Down | - Left | - Right | - Up | ||||
| Electromagnetic Brake | - Not Equipped | |||||||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||
| Permissible Torque | - 79 lb-in9 N·m | |||||||
| Inertia | - 74500x10-7 kg·m²410 oz-in² | |||||||
| Permissible Speed (r/min) | - 600º/second (100 r/min) | |||||||
| Max. Holding Torque | - 47 lb-in5.4 N·m | |||||||
| Lost Motion | - 10 arc minute (0.167°) | |||||||
| Angular Transmission Accuracy | - 3 arc minute (0.05º) | |||||||
| Permissible Thrust Load | - 500 N112.4 lb | |||||||
| Permissible Moment Load | - 50 N·m443 lb-in | |||||||
| Runout of Output Table Surface | - 0.015 mm0.0006 in. | |||||||
| Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.0006 in. | |||||||
| Parallelism of Output Table | - 0.03 mm0.0012 in. | |||||||
| Degree of Protection | - Actuator: IP40 (IP20 for motor connector) | |||||||
|
|
||||||||