![]()
The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
Item # |
Frame Size |
Power Supply |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGR85R36-AZAKHD | Frame Size - 3.35 in85 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | $2,280.00 |
CAD
- |
Add To Cart
Request Quote |
| DGR85R36-AZAKHL | Frame Size - 3.35 in85 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | $2,280.00 |
CAD
- |
Add To Cart
Request Quote |
| DGR85R36-AZAKHR | Frame Size - 3.35 in85 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | $2,280.00 |
CAD
- |
Add To Cart
Request Quote |
| DGR85R36-AZAKHU | Frame Size - 3.35 in85 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Up | Electromagnetic Brake - Not Equipped | Permissible Torque - 79 lb-in9 N·m | Permissible Speed (r/min) - 600º/second (100 r/min) | $2,280.00 |
CAD
- |
Add To Cart
Request Quote |