| Items |
2TK3GN-AW2U / 2GN3SA 3 W (1/250 HP) AC Torque Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
2TK3GN-AW2U / 2GN3.6SA 3 W (1/250 HP) AC Torque Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
2TK3GN-AW2U / 2GN5SA 3 W (1/250 HP) AC Torque Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
2TK3GN-AW2U / 2GN6SA 3 W (1/250 HP) AC Torque Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
2TK3GN-AW2U / 2GN7.5SA 3 W (1/250 HP) AC Torque Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
|||||
| Frame Size | - 2.36 in60 mm | |||||||||
| Output Power | - 3 W (1/250 HP) | |||||||||
| Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 0.42 A [110 VAC] 0.45 A [115 VAC] | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Output Shaft | - Imperial | |||||||||
| Output Shaft Diameter | - 5/16 in. | |||||||||
| Starting Torque | - 1.5 lb-in 0.17 N·m | - 1.8 lb-in 0.2 N·m | - 2.51 lb-in 0.28 N·m | - 3.01 lb-in 0.34 N·m | - 3.76 lb-in 0.43 N·m | |||||
| Torque at Max Output | - 0.8 lb-in 0.09 N·m | - 0.97 lb-in 0.11 N·m | - 1.34 lb-in 0.15 N·m | - 1.61 lb-in 0.18 N·m | - 2.01 lb-in 0.23 N·m | |||||
| Speed at Max Output (rpm) | - 300 | - 250 | - 180 | - 150 | - 120 | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N | |||||||||
| Permissible Thrust Load | - 6.7 lb30 N | |||||||||
| Permissible Thrust Load | - | |||||||||
|
RoHS Compliant |
- Yes | |||||||||
|
Safety Standards |
- UL CSA CCC CE | |||||||||
|
|
||||||||||