Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Unit of Measure
Items
ik-gn-rohs-img

6 W (1/125 HP) Reversible Gear Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $187.00

ik-gn-rohs-img

6 W (1/125 HP) Reversible Gear Motor (3.60:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $187.00

ik-gn-rohs-img

6 W (1/125 HP) Reversible Gear Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $187.00

ik-gn-rohs-img

6 W (1/125 HP) Reversible Gear Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $187.00

ik-gn-rohs-img

6 W (1/125 HP) Reversible Gear Motor (7.50:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $187.00
Frame Size - 2.36 in60 mm
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.251 A [110 VAC] 0.256 A [115 VAC]
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 3 :1 - 3.6 :1 - 5 :1 - 6 :1 - 7.5 :1
Output Shaft - Imperial
Output Shaft Diameter - 5/16 in.
Type - Lead Wire
Electromagnetic Brake - Not Equipped
Rated Torque - 0.88 lb-in  0.1 N·m   - 1.06 lb-in  0.12 N·m   - 1.5 lb-in  0.17 N·m   - 1.77 lb-in  0.2 N·m   - 2.2 lb-in  0.25 N·m  
Rated Speed (rpm) - 600 - 500 - 360 - 300 - 240
Permissible Load Inertia - 3.06 oz-in²0.558 x 10-4 kg·m² - 4.41 oz-in²0.80352 x 10-4 kg·m² - 8.50 oz-in²1.55 x 10-4 kg·m² - 12.24 oz-in²2.232 x 10-4 kg·m² - 19.13 oz-in²3.4875 x 10-4 kg·m²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N
Permissible Thrust Load - 6.7 lb30 N
Permissible Thrust Load -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC EN CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved