The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.
| Items |
PMC33A3 5-Phase Stepper Motor System |
PMC33A1-MG3.6 5-Phase Stepper Motor System |
PMC33A1-MG7.2 5-Phase Stepper Motor System |
PMC33A1-MG10 5-Phase Stepper Motor System |
PMC33A1-MG20 5-Phase Stepper Motor System |
|||||
|
Motor Frame Size |
- 1.1 in. sq. | |||||||||
| Power Supply | - 24/36 VDC | |||||||||
| Gear Ratio (X:1) | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | - 20 :1 | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - MG Geared | - MG Geared | - MG Geared | - MG Geared | |||||
| Shaft | - Single | |||||||||
| Step Angle | - 0.72 ° | - 0.2 ° | - 0.1 ° | - 0.072 ° | - 0.036 ° | |||||
|
Maximum Holding Torque (lb-in) |
- 0.30 | - 0.70 | - 1.40 | - 1.80 | - 3 | |||||
| Permissible Speed Range (r/min) | - | - 0 ~ 833 | - 0 ~ 416 | - 0 ~ 300 | - 0 ~ 150 | |||||
| Rotor Inertia (oz-in2) | - 0.049 oz-in2 | |||||||||
|
|
||||||||||