The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.

  • DC input
  • 1.10 in frame size
  • Maximum holding torque from 0.3 lb-in to 17.5 lb-in
  • Permissible speed range from 0 to 2500 r/min
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Step Angle

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

CAD

Add To Cart / Contact Sales
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - - Round Shaft (No Gearhead) - Single - 0.72 ° - 0.30 - - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 3.6 :1 - MG Geared - Single - 0.2 ° - 0.70 - 0 ~ 833 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 7.2 :1 - MG Geared - Single - 0.1 ° - 1.40 - 0 ~ 416 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 10 :1 - MG Geared - Single - 0.072 ° - 1.80 - 0 ~ 300 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 20 :1 - MG Geared - Single - 0.036 ° - 3 - 0 ~ 150 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 30 :1 - MG Geared - Single - 0.024 ° - 4.50 - 0 ~ 100 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 50 :1 - HG Geared - Single - 0.0144 ° - 13.10 - 0 ~ 70 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 100 :1 - HG Geared - Single - 0.0072 ° - 17.50 - 0 ~ 35 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - - Round Shaft (No Gearhead) - Double - 0.72 ° - 0.30 - - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 3.6 :1 - MG Geared - Double - 0.2 ° - 0.70 - 0 ~ 833 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 7.2 :1 - MG Geared - Double - 0.1 ° - 1.40 - 0 ~ 416 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 10 :1 - MG Geared - Double - 0.072 ° - 1.80 - 0 ~ 300 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 20 :1 - MG Geared - Double - 0.036 ° - 3 - 0 ~ 150 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 30 :1 - MG Geared - Double - 0.024 ° - 4.50 - 0 ~ 100 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 50 :1 - HG Geared - Double - 0.0144 ° - 13.10 - 0 ~ 70 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - 100 :1 - HG Geared - Double - 0.0072 ° - 17.50 - 0 ~ 35 - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - - Round Shaft (No Gearhead) - Single - 0.72 ° - 0.50 - - Add To Cart
Request Quote
- 5-Phase Stepper Motor System - 1.1 in. sq. - 24/36 VDC - - Round Shaft (No Gearhead) - Double - 0.72 ° - 0.50 - - Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved