These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

  • 400 W (1/2 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft, Geared Type
  • AC Input
  • Electromagnetic Brake Type Available
Unit of Measure
Items
AZXM640AC-img

400 W (1/2 HP) AZX Series Servo Motors with Mechanical Absolute Encoder
Web Price $771.00

AZXM640MC-img

400 W (1/2 HP) AZX Series Servo Motors with Mechanical Absolute Encoder (Brake Type)
Web Price $1,067.00

AZXM940AC-PS10-img

400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 5:1)
Web Price $1,425.00

AZXM940AC-PS10-img

400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 10:1)
Web Price $1,425.00

AZXM940AC-PS10-img

400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 25:1)
Web Price $1,598.00
Rated Output Power - 400 W (1/2 HP)
Motor Frame Size
- 2.36 in.60 mm - 2.36 in.60 mm - 3.54 in.90 mm - 3.54 in.90 mm - 3.54 in.90 mm
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Rated Torque - 180 oz-in1.27 N·m - 180 oz-in1.27 N·m - 810 oz-in5.72 N·m - 1610 oz-in11.4 N·m - 3640 oz-in25.7 N·m
Max Speed (rpm) - 5500 - 5500 - - -
Rated Speed (rpm)
- 3000 - 3000 - - -
Permissible Speed Range - - - 0 ~ 1100 r/min - 0 ~ 550 r/min - 0 ~ 220 r/min
Max Instantaneous Torque - 540 oz-in3.82 N·m - 540 oz-in3.82 N·m - 2420 oz-in17.1 N·m - 4870 oz-in34.3 N·m - 10900 oz-in77.2 N·m
Rotor Inertia - 1.61 oz-in²0.294x10-4 kg·m² - 1.73 oz-in²0.316x10-4 kg·m² - 1.61 oz-in²0.294x10-4 kg·m² - 1.61 oz-in²0.294x10-4 kg·m² - 1.61 oz-in²0.294x10-4 kg·m²
Gear Inertia - - - 0.89 oz-in²0.163x10-4 kg·m² - 0.88 oz-in²0.160x10-4 kg·m² - 0.96 oz-in²0.175x10-4 kg·m²
Permissible Load Inertia - 80 oz-in²14.7x10-4 kg·m² - 80 oz-in²14.7x10-4 kg·m² - 2016 oz-in²0.037 kg·m² - 8000 oz-in²0.147 kg·m² - 49600 oz-in²0.919 kg·m²
Resolution (P/R) - 100 to 10000 (Factory setting 1000) - 100 to 10000 (Factory setting 1000) - 500 to 50000 (Factory setting 5000) - 1000 to 100000 (Factory setting 10000) - 2500 to 250000 (Factory setting 25000)
Gear/Shaft Type - Round Shaft (No Gear) - Round Shaft (No Gear) - Planetary Gear (PS) - Planetary Gear (PS) - Planetary Gear (PS)
Gear Ratio (X:1) - - - 5 :1 - 10 :1 - 25 :1
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Permissible Overhung Load - 0 in. from Shaft End = 51 lb0.2 in. from Shaft End = 55 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 68 lb0 mm from Shaft End = 230 N5 mm from Shaft End = 245 N10 mm from Shaft End = 262 N15 mm from Shaft End = 281 N20 mm from Shaft End = 304 N - 0 in. from Shaft End = 51 lb0.2 in. from Shaft End = 55 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 68 lb0 mm from Shaft End = 230 N5 mm from Shaft End = 245 N10 mm from Shaft End = 262 N15 mm from Shaft End = 281 N20 mm from Shaft End = 304 N - 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N - 0 in. from Shaft End = 108 lb0.2 in. from Shaft End = 119 lb0.39 in. from Shaft End = 132 lb0.59 in. from Shaft End = 153 lb0.79 in. from Shaft End = 177 lb0 mm from Shaft End = 480 N5 mm from Shaft End = 530 N10 mm from Shaft End = 590 N15 mm from Shaft End = 680 N20 mm from Shaft End = 790 N - 0.79 in. from Shaft End = 200 lb0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 162 lb0.39 in. from Shaft End = 182 lb0.59 in. from Shaft End = 240 lb0 mm from Shaft End = 650 N5 mm from Shaft End = 720 N10 mm from Shaft End = 810 N15 mm from Shaft End = 920 N20 mm from Shaft End = 1070 N
Permissible Thrust Load - 22 lb98 N - 22 lb98 N - 135 lb600 N - 135 lb600 N - 135 lb600 N

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved