ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 2IK6GN-SWM / 2GN3KA Discontinued Product |
![]() 2IK6GN-SWM / 2GN3.6KA Discontinued Product |
![]() 2IK6GN-SWM / 2GN5KA Discontinued Product |
![]() 2IK6GN-SWM / 2GN6KA Discontinued Product |
![]() 2IK6GN-SWM / 2GN7.5KA Discontinued Product |
|||||
Motor Frame Size | - 2.36 in. sq. | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Three-Phase 200/220/230 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Type | - Lead Wire | |||||||||
Rated Torque (lb-in) | - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | |||||
Rated Speed (rpm) | - 500 [200 VAC, 50 Hz] 600 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] | |||||
Permissible Load Inertia | - 3.06 oz-in2 | - 4.4064 oz-in2 | - 8.50 oz-in2 | - 12.24 oz-in2 | - 19.125 oz-in2 | |||||
RoHS Compliant | - No | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
|