These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available
1 - 25 of 864 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] - 300 [200 VAC, 50 Hz] 360 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] - 250 [200 VAC, 50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] - 200 [200 VAC, 50 Hz] 240 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 3.1 [200 VAC, 50 Hz] 2.6 [60 Hz] - 166 [200 VAC, 50 Hz] 200 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 4.4 [200 VAC, 50 Hz] 3.7 [60 Hz] - 120 [200 VAC, 50 Hz] 144 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 5.3 [200 VAC, 50 Hz] 4.4 [60 Hz] - 100 [200 VAC, 50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 6.2 [200 VAC, 50 Hz] 5.3 [60 Hz] - 83 [200 VAC, 50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 7.8 [200 VAC, 50 Hz] 6.6 [60 Hz] - 60 [200 VAC, 50 Hz] 72 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 9.7 [200 VAC, 50 Hz] 7.9 [60 Hz] - 50 [200 VAC, 50 Hz] 60 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] - 41 [200 VAC, 50 Hz] 50 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 14.1 [200 VAC, 50 Hz] 12.3 [60 Hz] - 30 [200 VAC, 50 Hz] 36 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 16.8 [200 VAC, 50 Hz] 14.1 [60 Hz] - 25 [200 VAC, 50 Hz] 30 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 21 [200 VAC, 50 Hz] 17.7 [60 Hz] - 20 [200 VAC, 50 Hz] 24 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 25 [200 VAC, 50 Hz] 21 [60 Hz] - 16 [200 VAC, 50 Hz] 20 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 26 [200 VAC, 50 Hz] 23 [60 Hz] - 15 [200 VAC, 50 Hz] 18 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 26 - 15 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 26 - 10 [200 VAC, 50 Hz] 12 [60 Hz] Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 26 - 10 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 0.55 - 600 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 1.06 - 500 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 1.5 - 360 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 1.77 - 300 Add To Cart
Request Quote
- Discontinued Product - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 2.2 - 240 Add To Cart
Request Quote
1 - 25 of 864 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved