Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.

  • DC input
  • 1.10 in frame size
  • Maximum holding torque from 0.3 lb-in to 17.5 lb-in
  • Permissible speed range from 0 to 2500 r/min
PMC_top.jpg
Unit of Measure
Items pmc-img.jpg
PMC33A3
5-Phase Stepper Motor System
pmc-mg-img.jpg
PMC33A1-MG3.6
5-Phase Stepper Motor System
pmc-mg-img.jpg
PMC33A1-MG7.2
5-Phase Stepper Motor System
pmc-mg-img.jpg
PMC33A1-MG10
5-Phase Stepper Motor System
pmc-mg-img.jpg
PMC33A1-MG20
5-Phase Stepper Motor System
Motor Frame Size - 1.1 in. sq.
Power Supply - 24/36 VDC
Gear Ratio (X:1) - - 3.6 :1 - 7.2 :1 - 10 :1 - 20 :1
Shaft/Gear Type - Round Shaft (No Gearhead) - MG Geared - MG Geared - MG Geared - MG Geared
Shaft - Single
Step Angle - 0.72 ° - 0.2 ° - 0.1 ° - 0.072 ° - 0.036 °
Maximum Holding Torque (lb-in) - 0.30 - 0.70 - 1.40 - 1.80 - 3
Permissible Speed Range (r/min) - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300 - 0 ~ 150
Rotor Inertia (oz-in2) - 0.049 oz-in2