ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|
VSI425A2-GVU | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSI425C2-GVE | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSI540A2-GVHU | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSI540C2-GVHE | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR206A2-GVU | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR206C2-GVE | - AC Speed Control Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR315A2-GVU | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR315C2-GVE | - AC Speed Control Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR425A2-GVU | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR425C2-GVE | - AC Speed Control Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR540A2-GVHU | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
VSR540C2-GVHE | - AC Speed Control Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLUM220-GFS | - Brushless DC Motor | - 2.36 in. sq. | - 20 W (1/38 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLUM440-GFS | - Brushless DC Motor | - 3.15 in. sq. | - 40 W (1/19 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
BLUM590-GFS | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - | - | - Pinion Shaft (Gearhead required - sold separately) | - | - | - | Request Quote | - |
2IK6GV-UC | - Induction Motor | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |
3IK15GV-UC | - Induction Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |
4IK25GV-UAT | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
4IK25GV-UC | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |
4IK25GV-UCT | - Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK40GV-UAT | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK40GV-UC | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |
5IK40GV-UCT | - Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK60GVH-UAT | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | - | - | Request Quote | - |
5IK60GVH-UC | - Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | - | - | Request Quote | - |