ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
2IK6GN-SWM / 2GN3KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] |
2IK6GN-SWM / 2GN3.6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] |
2IK6GN-SWM / 2GN5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
2IK6GN-SWM / 2GN6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
2IK6GN-SWM / 2GN7.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] |
2IK6GN-SWM / 2GN9KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.1 [200 VAC, 50 Hz] 2.6 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
2IK6GN-SWM / 2GN12.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 [200 VAC, 50 Hz] 3.7 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] |
2IK6GN-SWM / 2GN15KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 [200 VAC, 50 Hz] 4.4 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
2IK6GN-SWM / 2GN18KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.2 [200 VAC, 50 Hz] 5.3 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
2IK6GN-SWM / 2GN25KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.8 [200 VAC, 50 Hz] 6.6 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] |
2IK6GN-SWM / 2GN30KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [200 VAC, 50 Hz] 7.9 [60 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
2IK6GN-SWM / 2GN36KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
2IK6GN-SWM / 2GN50KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 14.1 [200 VAC, 50 Hz] 12.3 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] |
2IK6GN-SWM / 2GN60KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 [200 VAC, 50 Hz] 14.1 [60 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
2IK6GN-SWM / 2GN75KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 [200 VAC, 50 Hz] 17.7 [60 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] |
2IK6GN-SWM / 2GN90KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 25 [200 VAC, 50 Hz] 21 [60 Hz] | - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
2IK6GN-SWM / 2GN100KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 [200 VAC, 50 Hz] 23 [60 Hz] | - 15 [200 VAC, 50 Hz] 18 [60 Hz] |
2IK6GN-SWM / 2GN120KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 15 |
2IK6GN-SWM / 2GN150KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] |
2IK6GN-SWM / 2GN180KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 |
2RK6GN-AWMU / 2GN3KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.55 | - 600 |
2RK6GN-AWMU / 2GN3.6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 | - 500 |
2RK6GN-AWMU / 2GN5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.5 | - 360 |
2RK6GN-AWMU / 2GN6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.77 | - 300 |
2RK6GN-AWMU / 2GN7.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.2 | - 240 |