ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
3RK15GN-AWMU / 3GN90KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 20 |
3RK15GN-AWMU / 3GN100KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 18 |
3RK15GN-AWMU / 3GN120KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 15 |
3RK15GN-AWMU / 3GN150KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 12 |
3RK15GN-AWMU / 3GN180KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 10 |
3RK15GN-CWME / 3GN3KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 [50 Hz] 2.3 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] |
3RK15GN-CWME / 3GN3.6KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.1 [50 Hz] 2.7 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] |
3RK15GN-CWME / 3GN5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.5 [50 Hz] 3.8 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
3RK15GN-CWME / 3GN6KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.4 [50 Hz] 4.5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
3RK15GN-CWME / 3GN7.5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.7 [50 Hz] 5.6 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] |
3RK15GN-CWME / 3GN9KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.8 [60 Hz] 8 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] |
3RK15GN-CWME / 3GN12.5KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [50 Hz] 9.7 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] |
3RK15GN-CWME / 3GN15KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 13.2 [50 Hz] 11.5 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
3RK15GN-CWME / 3GN18KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 15.9 [50 Hz] 13.2 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
3RK15GN-CWME / 3GN25KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 20 [50 Hz] 16.8 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] |
3RK15GN-CWME / 3GN30KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 20 [60 Hz] 23.4 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] |
3RK15GN-CWME / 3GN36KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 29 [50 Hz] 24 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
3RK15GN-CWME / 3GN50KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 36 [50 Hz] 30 [60 Hz] | - 30 [50 Hz] 36 [60 Hz] |
3RK15GN-CWME / 3GN60KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 [50 Hz] 37 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
3RK15GN-CWME / 3GN75KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 20 [50 Hz] 24 [60 Hz] |
3RK15GN-CWME / 3GN90KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 16 [50 Hz] 20 [60 Hz] |
3RK15GN-CWME / 3GN100KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 15 [50 Hz] 18 [60 Hz] |
3RK15GN-CWME / 3GN120KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 15 |
3RK15GN-CWME / 3GN150KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 10 [50 Hz] 12 [60 Hz] |
3RK15GN-CWME / 3GN180KA | - Electromagnetic Brake Reversible Motor | - 2.76 in. sq. | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 44 | - 10 |