ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-CWME / 5GU75KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 20 [50 Hz] 24 [60 Hz] |
5RK90GU-CWME / 5GU90KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 16 [50 Hz] 20 [60 Hz] |
5RK90GU-CWME / 5GU100KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 15 [50 Hz] 18 [60 Hz] |
5RK90GU-CWME / 5GU120KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 12.5 [50 Hz] 15 [60 Hz] |
5RK90GU-CWME / 5GU150KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 10 [50 Hz] 12 [60 Hz] |
5RK90GU-CWME / 5GU180KA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 8.3 [50 Hz] 10 [60 Hz] |
5RK90GU-CWME / 5GU50KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - High-Power Parallel Shaft | - Lead Wire | - 177 [60 Hz] 210 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] |
5RK90GU-CWME / 5GU60KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - High-Power Parallel Shaft | - Lead Wire | - 250 [50 Hz] 210 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
5RK90GU-CWME / 5GU75KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 [50 Hz] 230 [60 Hz] | - 20 [50 Hz] 24 [60 Hz] |
5RK90GU-CWME / 5GU90KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 | - 16 [50 Hz] 20 [60 Hz] |
5RK90GU-CWME / 5GU100KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 | - 15 [50 Hz] 18 [60 Hz] |
5RK90GU-CWME / 5GU120KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 | - 12.5 [50 Hz] 15 [60 Hz] |
5RK90GU-CWME / 5GU150KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 | - 10 [50 Hz] 12 [60 Hz] |
5RK90GU-CWME / 5GU180KHA | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - High-Power Parallel Shaft | - Lead Wire | - 260 | - 8.3 [50 Hz] 10 [60 Hz] |
4IK25GN-SWM / 4GN3.6RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 1.9 [60 Hz] 2.4 [200 VAC, 50 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
4IK25GN-SWM / 4GN6RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 4.1 [200 VAC, 50 Hz] 3.2 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
4IK25GN-SWM / 4GN9RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 7.6 [200 VAC, 50 Hz] 6 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
4IK25GN-SWM / 4GN15RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 12 [60 Hz] 15.1 [200 VAC, 50 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
4IK25GN-SWM / 4GN18RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 14 [60 Hz] 18.6 [200 VAC, 50 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
4IK25GN-SWM / 4GN30RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 30 [200 VAC, 50 Hz] 23 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
4IK25GN-SWM / 4GN36RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 36 [200 VAC, 50 Hz] 28 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
4IK25GN-SWM / 4GN60RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 60 [200 VAC, 50 Hz] 47 [60 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
4IK25GN-SWM / 4GN90RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
4IK25GN-SWM / 4GN120RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
4IK25GN-SWM / 4GN180RH | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |