ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
4RK25GN-AWMU / 4GN3.6RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 2.1 | - 500 |
4RK25GN-AWMU / 4GN6RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3.6 | - 300 |
4RK25GN-AWMU / 4GN9RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6.8 | - 200 |
4RK25GN-AWMU / 4GN15RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 13.2 | - 120 |
4RK25GN-AWMU / 4GN18RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 15.9 | - 100 |
4RK25GN-AWMU / 4GN30RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 27 | - 60 |
4RK25GN-AWMU / 4GN36RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 32 | - 50 |
4RK25GN-AWMU / 4GN60RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 53 | - 30 |
4RK25GN-AWMU / 4GN90RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 20 |
4RK25GN-AWMU / 4GN120RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 15 |
4RK25GN-AWMU / 4GN180RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 10 |
4RK25GN-CWME / 4GN3.6RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 2.7 [50 Hz] 2.1 [60 Hz] | - 416[50 Hz] 500 [60 Hz] |
4RK25GN-CWME / 4GN6RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 3.6 [60 Hz] 4.3 [50 Hz] | - 250[50 Hz] 300 [60 Hz] |
4RK25GN-CWME / 4GN9RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 8.1 [50 Hz] 6.8 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
4RK25GN-CWME / 4GN15RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 16.4 [50 Hz] 13.2 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
4RK25GN-CWME / 4GN18RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 19.5 [50 Hz] 15.9 [60 Hz] | - 83[50 Hz] 100 [60 Hz] |
4RK25GN-CWME / 4GN30RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 32 [50 Hz] 27 [60 Hz] | - 50[50 Hz] 60 [60 Hz] |
4RK25GN-CWME / 4GN36RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 38 [50 Hz] 32 [60 Hz] | - 41[50 Hz] 50 [60 Hz] |
4RK25GN-CWME / 4GN60RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 65 [50 Hz] 53 [60 Hz] | - 25[50 Hz] 30 [60 Hz] |
4RK25GN-CWME / 4GN90RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 16[50 Hz] 20 [60 Hz] |
4RK25GN-CWME / 4GN120RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 12.5[50 Hz] 15 [60 Hz] |
4RK25GN-CWME / 4GN180RH | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 70 | - 8.3[50 Hz] 10 [60 Hz] |
5IK40GN-SWM / 5GN3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 4.2 [60 Hz] 4.8 [200 VAC, 50 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK40GN-SWM / 5GN6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 8 [200 VAC, 50 Hz] 6.9 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK40GN-SWM / 5GN9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 16.3 [200 VAC, 50 Hz] 14.1 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |