ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5IK90GU-SWM / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 108 [60 Hz] 130 [200 VAC, 50 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
5IK90GU-SWM / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
5IK90GU-SWM / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK90GU-SWM / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK90GU-SWM / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
5RK40GN-AWMU / 5GN3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 4.1 | - 500 |
5RK40GN-AWMU / 5GN6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6.9 | - 300 |
5RK40GN-AWMU / 5GN9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 14.1 | - 200 |
5RK40GN-AWMU / 5GN15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 23 | - 120 |
5RK40GN-AWMU / 5GN18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 28 | - 100 |
5RK40GN-AWMU / 5GN30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 41 | - 60 |
5RK40GN-AWMU / 5GN36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 49 | - 50 |
5RK40GN-AWMU / 5GN60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 83 | - 30 |
5RK40GN-AWMU / 5GN90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 20 |
5RK40GN-AWMU / 5GN120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 15 |
5RK40GN-AWMU / 5GN180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 10 |
5RK40GN-CWME / 5GN3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 5 [50 Hz] 4.1 [60 Hz] | - 416[50 Hz] 500 [60 Hz] |
5RK40GN-CWME / 5GN6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 8.4 [50 Hz] 6.9 [60 Hz] | - 250[50 Hz] 300 [60 Hz] |
5RK40GN-CWME / 5GN9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 17.1 [50 Hz] 14.1 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
5RK40GN-CWME / 5GN15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 28 [50 Hz] 23 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
5RK40GN-CWME / 5GN18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 28 [60 Hz] 34 [50 Hz] | - 83[50 Hz] 100 [60 Hz] |
5RK40GN-CWME / 5GN30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 50 [50 Hz] 41 [60 Hz] | - 50[50 Hz] 60 [60 Hz] |
5RK40GN-CWME / 5GN36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 49 [60 Hz] 60 [50 Hz] | - 41[50 Hz] 50 [60 Hz] |
5RK40GN-CWME / 5GN60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 [50 Hz] 83 [60 Hz] | - 25[50 Hz] 30 [60 Hz] |
5RK40GN-CWME / 5GN90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 16[50 Hz] 20 [60 Hz] |