Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK40GN-CWME / 5GN120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 12.5[50 Hz] 15 [60 Hz] |
5RK40GN-CWME / 5GN180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 88 | - 8.3[50 Hz] 10 [60 Hz] |
5RK60GU-AWMU / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 6.4 | - 500 |
5RK60GU-AWMU / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 10.6 | - 300 |
5RK60GU-AWMU / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 22 | - 200 |
5RK60GU-AWMU / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 36 | - 120 |
5RK60GU-AWMU / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 44 | - 100 |
5RK60GU-AWMU / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 64 | - 60 |
5RK60GU-AWMU / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 76 | - 50 |
5RK60GU-AWMU / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 129 | - 30 |
5RK60GU-AWMU / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 20 |
5RK60GU-AWMU / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15 |
5RK60GU-AWMU / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10 |
5RK60GU-CWME / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 7.8 [50 Hz] 6.4 [60 Hz] | - 416[50 Hz] 500 [60 Hz] |
5RK60GU-CWME / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 13 [50 Hz] 10.6 [60 Hz] | - 250[50 Hz] 300 [60 Hz] |
5RK60GU-CWME / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 26 [50 Hz] 22 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
5RK60GU-CWME / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 44 [50 Hz] 36 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
5RK60GU-CWME / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 53 [50 Hz] 44 [60 Hz] | - 83[50 Hz] 100 [60 Hz] |
5RK60GU-CWME / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 64 [60 Hz] 77 [50 Hz] | - 50[50 Hz] 60 [60 Hz] |
5RK60GU-CWME / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 93 [50 Hz] 76 [60 Hz] | - 41[50 Hz] 50 [60 Hz] |
5RK60GU-CWME / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 129 [60 Hz] 155 [50 Hz] | - 25[50 Hz] 30 [60 Hz] |
5RK60GU-CWME / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 16[50 Hz] 20 [60 Hz] |
5RK60GU-CWME / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12.5[50 Hz] 15 [60 Hz] |
5RK60GU-CWME / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 8.3[50 Hz] 10 [60 Hz] |
5RK90GU-AWMU / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 9.7 | - 500 |