Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-AWMU / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 15.9 | - 300 |
5RK90GU-AWMU / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 31 | - 200 |
5RK90GU-AWMU / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 53 | - 120 |
5RK90GU-AWMU / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 63 | - 100 |
5RK90GU-AWMU / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 92 | - 60 |
5RK90GU-AWMU / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 111 | - 50 |
5RK90GU-AWMU / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 30 |
5RK90GU-AWMU / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 20 |
5RK90GU-AWMU / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 15 |
5RK90GU-AWMU / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 10 |
5RK90GU-CWME / 5GU3.6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 9.6 [60 Hz] 11.6 [50 Hz] | - 416[50 Hz] 500 [60 Hz] |
5RK90GU-CWME / 5GU6RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 16.1 [60 Hz] 19.4 [50 Hz] | - 250[50 Hz] 300 [60 Hz] |
5RK90GU-CWME / 5GU9RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 39 [50 Hz] 32 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
5RK90GU-CWME / 5GU15RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 65 [50 Hz] 54 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
5RK90GU-CWME / 5GU18RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 65 [60 Hz] 78 [50 Hz] | - 83[50 Hz] 100 [60 Hz] |
5RK90GU-CWME / 5GU30RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 96 [60 Hz] 115 [50 Hz] | - 50[50 Hz] 60 [60 Hz] |
5RK90GU-CWME / 5GU36RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 115 [60 Hz] 139 [50 Hz] | - 41[50 Hz] 50 [60 Hz] |
5RK90GU-CWME / 5GU60RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 25[50 Hz] 30 [60 Hz] |
5RK90GU-CWME / 5GU90RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 16[50 Hz] 20 [60 Hz] |
5RK90GU-CWME / 5GU120RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 12.5[50 Hz] 15 [60 Hz] |
5RK90GU-CWME / 5GU180RH | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - Lead Wire | - 177 | - 8.3[50 Hz] 10 [60 Hz] |
4IK25GN-SWM / 4GN3.6RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3 [200 VAC, 50 Hz] 2.4 [60 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
4IK25GN-SWM / 4GN6RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5 [200 VAC, 50 Hz] 4 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
4IK25GN-SWM / 4GN9RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 7.6 [200 VAC, 50 Hz] 6 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
4IK25GN-SWM / 4GN15RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 15.1 [200 VAC, 50 Hz] 11.9 [60 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |