Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
4IK25GN-SWM / 4GN18RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 18.6 [200 VAC, 50 Hz] 14.3 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
4IK25GN-SWM / 4GN30RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 30 [200 VAC, 50 Hz] 23 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
4IK25GN-SWM / 4GN36RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 36 [200 VAC, 50 Hz] 28 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
4IK25GN-SWM / 4GN60RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 60 [200 VAC, 50 Hz] 47 [60 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
4IK25GN-SWM / 4GN90RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
4IK25GN-SWM / 4GN120RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
4IK25GN-SWM / 4GN180RAA | - Electromagnetic Brake Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
4RK25GN-AWMU / 4GN3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 2.7 | - 500 |
4RK25GN-AWMU / 4GN6RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 4.5 | - 300 |
4RK25GN-AWMU / 4GN9RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 6.8 | - 200 |
4RK25GN-AWMU / 4GN15RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 13.2 | - 120 |
4RK25GN-AWMU / 4GN18RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 15.9 | - 100 |
4RK25GN-AWMU / 4GN30RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 27 | - 60 |
4RK25GN-AWMU / 4GN36RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 32 | - 50 |
4RK25GN-AWMU / 4GN60RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 53 | - 30 |
4RK25GN-AWMU / 4GN90RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 20 |
4RK25GN-AWMU / 4GN120RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 15 |
4RK25GN-AWMU / 4GN180RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 70 | - 10 |
4RK25GN-CWME / 4GN3.6RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 3.3 [50 Hz] 2.7 [60 Hz] | - 416[50 Hz] 500 [60 Hz] |
4RK25GN-CWME / 4GN6RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 5.5 [50 Hz] 4.5 [60 Hz] | - 250[50 Hz] 300 [60 Hz] |
4RK25GN-CWME / 4GN9RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 8.1 [50 Hz] 6.8 [60 Hz] | - 166[50 Hz] 200 [60 Hz] |
4RK25GN-CWME / 4GN15RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 16.4 [50 Hz] 13.2 [60 Hz] | - 100[50 Hz] 120 [60 Hz] |
4RK25GN-CWME / 4GN18RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 19.5 [50 Hz] 15.9 [60 Hz] | - 83[50 Hz] 100 [60 Hz] |
4RK25GN-CWME / 4GN30RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 32 [50 Hz] 27 [60 Hz] | - 50[50 Hz] 60 [60 Hz] |
4RK25GN-CWME / 4GN36RAA | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - Lead Wire | - 38 [50 Hz] 32 [60 Hz] | - 41[50 Hz] 50 [60 Hz] |