Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

4IK25GN-SWM / 4GN3KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 3.4 [60 Hz] 3.9 [200 VAC, 50 Hz] - 500[200 VAC, 50 Hz] 600 [60 Hz]
4IK25GN-SWM / 4GN3.6KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 4.7 [200 VAC, 50 Hz] 4.1 [60 Hz] - 416[200 VAC, 50 Hz] 500 [60 Hz]
4IK25GN-SWM / 4GN5KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 5.7 [60 Hz] 6.6 [200 VAC, 50 Hz] - 300[200 VAC, 50 Hz] 360 [60 Hz]
4IK25GN-SWM / 4GN6KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 7.9 [200 VAC, 50 Hz] 6.9 [60 Hz] - 250[200 VAC, 50 Hz] 300 [60 Hz]
4IK25GN-SWM / 4GN7.5KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 9.9 [200 VAC, 50 Hz] 8.5 [60 Hz] - 200[200 VAC, 50 Hz] 240 [60 Hz]
4IK25GN-SWM / 4GN9KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 11.8 [200 VAC, 50 Hz] 10.6 [60 Hz] - 166[200 VAC, 50 Hz] 200 [60 Hz]
4IK25GN-SWM / 4GN12.5KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 16.5 [200 VAC, 50 Hz] 14.1 [60 Hz] - 120[200 VAC, 50 Hz] 144 [60 Hz]
4IK25GN-SWM / 4GN15KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 19.7 [200 VAC, 50 Hz] 16.8 [60 Hz] - 100[200 VAC, 50 Hz] 120 [60 Hz]
4IK25GN-SWM / 4GN18KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 24 [200 VAC, 50 Hz] 20 [60 Hz] - 83[200 VAC, 50 Hz] 100 [60 Hz]
4IK25GN-SWM / 4GN25KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 30 [200 VAC, 50 Hz] 25 [60 Hz] - 60[200 VAC, 50 Hz] 72 [60 Hz]
4IK25GN-SWM / 4GN30KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 36 [200 VAC, 50 Hz] 30 [60 Hz] - 50[200 VAC, 50 Hz] 60 [60 Hz]
4IK25GN-SWM / 4GN36KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 43 [200 VAC, 50 Hz] 37 [60 Hz] - 41[200 VAC, 50 Hz] 50 [60 Hz]
4IK25GN-SWM / 4GN50KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 54 [200 VAC, 50 Hz] 46 [60 Hz] - 30[200 VAC, 50 Hz] 36 [60 Hz]
4IK25GN-SWM / 4GN60KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 64 [200 VAC, 50 Hz] 55 [60 Hz] - 25[200 VAC, 50 Hz] 30 [60 Hz]
4IK25GN-SWM / 4GN75KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 70 [200 VAC, 50 Hz] 69 [60 Hz] - 20[200 VAC, 50 Hz] 24 [60 Hz]
4IK25GN-SWM / 4GN90KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 16[200 VAC, 50 Hz] 20 [60 Hz]
4IK25GN-SWM / 4GN100KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 15[200 VAC, 50 Hz] 18 [60 Hz]
4IK25GN-SWM / 4GN120KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 12.5[200 VAC, 50 Hz] 15 [60 Hz]
4IK25GN-SWM / 4GN150KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 10[200 VAC, 50 Hz] 12 [60 Hz]
4IK25GN-SWM / 4GN180KA - Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 70 - 8.3[200 VAC, 50 Hz] 10 [60 Hz]
4RK25GN-AWMU / 4GN3KA - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 3.6 - 600
4RK25GN-AWMU / 4GN3.6KA - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 4.4 - 500
4RK25GN-AWMU / 4GN5KA - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 6.1 - 360
4RK25GN-AWMU / 4GN6KA - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 7.3 - 300
4RK25GN-AWMU / 4GN7.5KA - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 8.8 - 240
 1 2 3 4 5 »