Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|
5IK40GN-SWM / 5GN90KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK40GN-SWM / 5GN100KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
5IK40GN-SWM / 5GN120KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK40GN-SWM / 5GN150KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
5IK40GN-SWM / 5GN180KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 88 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |
5IK60GU-SWM / 5GU3KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.6 [200 VAC, 50 Hz] 8.1 [60 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] |
5IK60GU-SWM / 5GU3.6KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] |
5IK60GU-SWM / 5GU5KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 15.9 [200 VAC, 50 Hz] 13.2 [60 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] |
5IK60GU-SWM / 5GU6KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 19.1 [200 VAC, 50 Hz] 15.9 [60 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] |
5IK60GU-SWM / 5GU7.5KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 24 [200 VAC, 50 Hz] 20 [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] |
5IK60GU-SWM / 5GU9KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 29 [200 VAC, 50 Hz] 24 [60 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] |
5IK60GU-SWM / 5GU12.5KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 36 [200 VAC, 50 Hz] 30 [60 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] |
5IK60GU-SWM / 5GU15KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 43 [200 VAC, 50 Hz] 37 [60 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] |
5IK60GU-SWM / 5GU18KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 52 [200 VAC, 50 Hz] 44 [60 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] |
5IK60GU-SWM / 5GU25KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 65 [200 VAC, 50 Hz] 55 [60 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] |
5IK60GU-SWM / 5GU30KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 78 [200 VAC, 50 Hz] 66 [60 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] |
5IK60GU-SWM / 5GU36KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 94 [200 VAC, 50 Hz] 79 [60 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] |
5IK60GU-SWM / 5GU50KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 130 [200 VAC, 50 Hz] 110 [60 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] |
5IK60GU-SWM / 5GU60KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 156 [200 VAC, 50 Hz] 132 [60 Hz] | - 25[200 VAC, 50 Hz] 30 [60 Hz] |
5IK60GU-SWM / 5GU75KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 [200 VAC, 50 Hz] 148 [60 Hz] | - 20[200 VAC, 50 Hz] 24 [60 Hz] |
5IK60GU-SWM / 5GU90KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 16[200 VAC, 50 Hz] 20 [60 Hz] |
5IK60GU-SWM / 5GU100KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 15[200 VAC, 50 Hz] 18 [60 Hz] |
5IK60GU-SWM / 5GU120KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] |
5IK60GU-SWM / 5GU150KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 10[200 VAC, 50 Hz] 12 [60 Hz] |
5IK60GU-SWM / 5GU180KA | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 177 | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] |