ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| PMC33A3 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - | - Round Shaft (No Gearhead) | - Single | - 0.72 ° | - 0.30 | - | - |
| PMC33A1-MG3.6 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 3.6 :1 | - MG Geared | - Single | - 0.2 ° | - 0.70 | - 0 ~ 833 | - |
| PMC33A1-MG7.2 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 7.2 :1 | - MG Geared | - Single | - 0.1 ° | - 1.40 | - 0 ~ 416 | - |
| PMC33A1-MG10 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 10 :1 | - MG Geared | - Single | - 0.072 ° | - 1.80 | - 0 ~ 300 | - |
| PMC33A1-MG20 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 20 :1 | - MG Geared | - Single | - 0.036 ° | - 3 | - 0 ~ 150 | - |
| PMC33A1-MG30 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 30 :1 | - MG Geared | - Single | - 0.024 ° | - 4.50 | - 0 ~ 100 | - |
| PMC33A1-HG50 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 50 :1 | - HG Geared | - Single | - 0.0144 ° | - 13.10 | - 0 ~ 70 | - |
| PMC33A1-HG100 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 100 :1 | - HG Geared | - Single | - 0.0072 ° | - 17.50 | - 0 ~ 35 | - |
| PMC33B3 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - | - Round Shaft (No Gearhead) | - Double | - 0.72 ° | - 0.30 | - | - |
| PMC33B1-MG3.6 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 3.6 :1 | - MG Geared | - Double | - 0.2 ° | - 0.70 | - 0 ~ 833 | - |
| PMC33B1-MG7.2 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 7.2 :1 | - MG Geared | - Double | - 0.1 ° | - 1.40 | - 0 ~ 416 | - |
| PMC33B1-MG10 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 10 :1 | - MG Geared | - Double | - 0.072 ° | - 1.80 | - 0 ~ 300 | - |
| PMC33B1-MG20 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 20 :1 | - MG Geared | - Double | - 0.036 ° | - 3 | - 0 ~ 150 | - |
| PMC33B1-MG30 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 30 :1 | - MG Geared | - Double | - 0.024 ° | - 4.50 | - 0 ~ 100 | - |
| PMC33B1-HG50 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 50 :1 | - HG Geared | - Double | - 0.0144 ° | - 13.10 | - 0 ~ 70 | - |
| PMC33B1-HG100 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - 100 :1 | - HG Geared | - Double | - 0.0072 ° | - 17.50 | - 0 ~ 35 | - |
| PMC35A3 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - | - Round Shaft (No Gearhead) | - Single | - 0.72 ° | - 0.50 | - | - |
| PMC35B3 | - 5-Phase Stepper Motor System | - 1.1 in. sq. | - 24/36 VDC | - | - Round Shaft (No Gearhead) | - Double | - 0.72 ° | - 0.50 | - | - |