Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ar911ak-3-img
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
  • Continuous duty / low heat
  • No hunting or gain tuning
  • Closed loop
  • Improved angle accuracy
  • Energy saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
  • 24/48 VDC Power supply input
  • AC input versions available
  • RoHS compliant
Learn More
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Web Price

UPC Code

AR98AK-T10-3 - 3.54 in
 
- 1264 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-T20-3 - 3.54 in
 
- 1696 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-T30-3 - 3.54 in
 
- 1696 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N5-3 - 3.54 in
 
- 1408 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N7.2-3 - 3.54 in
 
- 1968 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N10-3 - 3.54 in
 
- 2832 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N25-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 25 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N36-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 36 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-N50-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 50 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-H50-3 - 3.54 in
 
- 3520 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98AK-H100-3 - 3.54 in
 
- 5120 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR98MK-T3.6-3 - 3.54 in
 
- 624 oz-in - Taper Hobbed Gear - 3.6 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-T7.2-3 - 3.54 in
 
- 1264 oz-in - Taper Hobbed Gear - 7.2 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-T10-3 - 3.54 in
 
- 1264 oz-in - Taper Hobbed Gear - 10 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-T20-3 - 3.54 in
 
- 1696 oz-in - Taper Hobbed Gear - 20 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-T30-3 - 3.54 in
 
- 1696 oz-in - Taper Hobbed Gear - 30 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N5-3 - 3.54 in
 
- 1408 oz-in - Planetary Gear - 5 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N7.2-3 - 3.54 in
 
- 1968 oz-in - Planetary Gear - 7.2 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N10-3 - 3.54 in
 
- 2832 oz-in - Planetary Gear - 10 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N25-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 25 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N36-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 36 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-N50-3 - 3.54 in
 
- 5120 oz-in - Planetary Gear - 50 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-H50-3 - 3.54 in
 
- 3520 oz-in - Harmonic Gear - 50 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98MK-H100-3 - 3.54 in
 
- 5120 oz-in - Harmonic Gear - 100 :1 - Equipped - Single - 24/48 VDC Request Quote -
AR98AK-PS10-3 - 3.54 in
 
- 2800 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
Unit of Measure
 1 2 3 4 5 »