Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ar-dc-flex-cat
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Continuous duty / low heat
  • No hunting or gain tuning
  • Closed loop
  • Improved angle accuracy
  • Energy saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
  • 24/48 VDC Power supply input
  • AC input versions available
  • RoHS compliant
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Web Price

Driver Type

UPC Code

AR46AKD-PS10-3 - 1.65 in
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-PS25-3 - 1.65 in
Speed - Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-PS36-3 - 1.65 in
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 36 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-PS50-3 - 1.65 in
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 50 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-N5-3 - 1.65 in
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-N7.2-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-N10-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-H50-3 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46AKD-H100-3 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-T3.6-3 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-T7.2-3 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-T10-3 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-T20-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-T30-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS5-3 - 1.65 in
Speed - Torque Characteristics
- 142 oz-in - Planetary Gear - 5 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS7-3 - 1.65 in
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 7.2 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS10-3 - 1.65 in
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 10 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS25-3 - 1.65 in
Speed - Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS36-3 - 1.65 in
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 36 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-PS50-3 - 1.65 in
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 50 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-N5-3 - 1.65 in
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-N7.2-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-N10-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
AR46MKD-H50-3 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Equipped - Single - 24/48 VDC Request Quote - Built-in Controller (Stored Data Type) -
Unit of Measure
 1 2 3 4 5 »