A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AlphaStep AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
Item # |
Web Price |
Driver Type |
Number of Axes |
Power Supply |
Control Power Supply |
CADPartID |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
AZD2A-KED | $997.00 | Driver Type - Closed Loop, Absolute, Multi-Axis | Number of Axes - 2-axis | Power Supply - 24/48 VDC | Control Power Supply - 24 VDC |
CADPartID
- ![]() |
Add To Cart
Request Quote |